HUBBELL POWER SYSTEMS
HPS_ID_5516_PRODIMAGE
HPS_ID_5516_PRODIMAGE
Discontinued

DISCONTINUED - BOLT, THIMBLEYE, STRAIGHT, 3/4in x 18in

Brand:

Chance

Catalog ID:

PS5618

DISCONTINUED - NO DIRECT REPLACEMENT, OTHER LENGTHS AVAILABLE. Used in deadend applications with loop-type attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • DISCONTINUED - NO DIRECT REPLACEMENT, OTHER LENGTHS AVAILABLE
  • 6" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 11/16" x 13/16"
  • Rated tensile strength is 18,350 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)

Product details

General

Catalog Number

PS5618

Material

Steel

Type

Thimbleye Bolts

UPC

096359709718

Dimensions

Distance From Pole

N/A

Length

18 in

Length - Threaded Area

6 in

Resources and downloads

Specifications

Sales Drawings