HPS_ID_5516_PRODIMAGE
HPS_ID_5516_PRODIMAGE
Discontinued

DISCONTINUED - BOLT, THIMBLEYE, STRAIGHT, 3/4in x 8in

Brand:

Chance

Catalog ID:

PS5608

DISCONTINUED - Used in deadend applications with loop-type attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • DISCONTINUED - CONSIDER 3/4" x 10" PS5610 or 5/8" x 8" DG1F8
  • 4" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 11/16" x 13/16"
  • Rated tensile strength is 18,350 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
18350 lb.
Type
Thimbleye Bolts
UPC
096359513834

Dimensions

Diameter
0.75 in
Diameter (Fraction)
3/4 in
Distance From Pole
N/A
Length
8 in
Length - Threaded Area
4
Weight
1.7 lb

Logistics

Carton Quantity
25

Resources and downloads