HUBBELL POWER SYSTEMS
HPS_ID_5516_PRODIMAGE
HPS_ID_5516_PRODIMAGE

BOLT, THIMBLEYE, STRAIGHT, 5/8in x 12in

Brand:

Chance

Catalog ID:

PS5512CW

Used in deadend applications with loop-type attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length
  • Includes one square nut and cone pointed end
  • Internal eye dimensions are 9/16" x 11/16"
  • Rated tensile strength is 14,100 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

Product details

General

Catalog Number

PS5512CW

Coating

Galvanized, CSA G164-M

Material

Steel

Tensile Strength

14100 lb.

Type

Thimbleye Bolts

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

12 in

Length - Threaded Area

6 in

Certifications And Compliance

Industry Standard(s)

CSA C83.63

Resources and downloads