HUBBELL POWER SYSTEMS
HPS_ID_508744_PRODIMAGEpsd
* Representative image
HPS_ID_508744_PRODIMAGEpsd
Discontinued

DISCONTINUED - SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 4in LONG

Brand:

Chance

Catalog ID:

PS508754CW

DISCONTINUED - NON-CSA OPTION IS 508754. Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • DISCONTINUED - NON-CSA OPTION IS 508754
  • Includes drive (pilot) point
  • Upset shoulder maintians snug fit
  • Thread length is 2-1/2"
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370.

Product details

General

Catalog Number

PS508754CW

Coating

Galvanized, CSA G164-M

Material

Steel

Style

Fetter Drive with Pilot Point

Type

Screws

UPC

096359816782

Dimensions

Diameter

0.5 in

Distance From Pole

N/A

Length

4.5 in

Length - Threaded Area

3

Resources and downloads