HUBBELL POWER SYSTEMS
HPS_ID_508744_PRODIMAGE
HPS_ID_508744_PRODIMAGE
HPS_ID_508744_2_PRODIMAGE

SQUARE HEAD LAG SCREW, 3/8in FETTER THREAD x 4in LONG

Brand:

Chance

Catalog ID:

508744

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Includes drive (pilot) point
  • Upset shoulder maintains snug fit
  • Thread length is 3"
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

508744

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Fetter Drive with Pilot Point

Type

Screws

UPC

096359072225

Dimensions

Diameter

0.38 in

Distance From Pole

N/A

Length

4 in

Length - Threaded Area

2.5

Weight

0.11 lb

Logistics

Pallet Quantity

15000

Resources and downloads

Specifications

Sales Drawings