HPS_ID_508744_PRODIMAGEpsd
* Representative image
HPS_ID_508744_PRODIMAGEpsd
Discontinued

DISCONTINUED - SQUARE HEAD LAG SCREW, 3/8in FETTER THREAD x 4in LONG

Brand:

Chance

Catalog ID:

PS508744CW

DISCONTINUED - Lag screws provide support where a screw type fastener is required.

  • DISCONTINUED - NON-CSA OPTION IS 508744
  • Includes drive (pilot) point
  • Upset shoulder maintians snug fit
  • Thread length is 3"
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370.

Product details

General

Coating
Galvanized, CSA G164-M
Material
Steel
Style
Fetter Drive with Pilot Point
Tensile Strength
5200 lb.
Type
Screws

Dimensions

Diameter
0.38 in
Distance From Pole
N/A
Length
4 in
Length - Threaded Area
3

Certifications And Compliance

Industry Standard(s)
CSA C83.101

Resources and downloads