HUBBELL POWER SYSTEMS
Image of PS6822 2-1/2in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE
* Representative image
Image of PS6822 2-1/2in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE

2-1/2in SQUARE CURVED WASHER for 5/8in BOLT SIZE, 11/16in HOLE

Brand:

Chance

Catalog ID:

PS6822

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square curved washer, 2-1/2" square x 3/16" thick
  • 11/16" diameter hole for 5/8" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Galvanized per ASTM A-153 or ASTM B695

Product details

General

Catalog Number

PS6822

Coating

Galvanized, ASTM A-153

Material

Steel

Size

2-1/2 in X 2-1/2 in X 3/16 in

Type

Washer

UPC

096359073857

Dimensions

Bolt Size

5/8 in

Dimension - Hole Size inch

11/16 in

Dimensions

2.500 in x 0.187 in x 2.500 in

Distance From Pole

N/A

Height

2.5 in

Length

2.5 in

Weight

0.27 lb

Width

0.187 in

Logistics

Pallet Quantity

7200

Resources and downloads

Specifications

Sales Drawings