HUBBELL POWER SYSTEMS
Image of C2050185 SPRING WASHER, REGULAR-DUTY DOUBLE-COIL, 1/2in SIZE
* Representative image
Image of C2050185 SPRING WASHER, REGULAR-DUTY DOUBLE-COIL, 1/2in SIZE

SPRING WASHER, REGULAR-DUTY DOUBLE-COIL, 1/2in SIZE

Brand:

Chance

Catalog ID:

C2050185

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Double-coil spring washer with 9/16" diameter hole for 1/2" diameter bolt
  • Stock material is 5/32" x 13/64"
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

C2050185

Coating

Galvanized, ASTM A-153

Material

Steel

Size

5/32 in x 13/64 in

Type

Lockwasher

UPC

096359013488

Dimensions

Bolt Size

1/2 in

Dimension - Hole Size inch

9/16 in

Dimensions

1.000 in x 0.750 in x 0.750 in

Distance From Pole

N/A

Height

0.75 in

Length

1 in

Weight

0.04 lb

Width

0.75 in

Logistics

Pallet Quantity

36000

Resources and downloads