HUBBELL POWER SYSTEMS
Image of PSC2050497 WASHER, LOCK, SNGL COIL, 1in
* Representative image
Image of PSC2050497 WASHER, LOCK, SNGL COIL, 1in

WASHER, LOCK, SNGL COIL, 1in

Brand:

Chance

Catalog ID:

PSC2050497

Used between metal to metal connections to retain tightness.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Single-coil spring washer with 1-1/16" diameter hole for 1" diameter bolt
  • Stock material is 0.250" x 0.297"
  • Manufactured in complance with ASME B.18.21.1
  • Galvanized per ASTM A-153 or ASTM B695

Product details

General

Catalog Number

PSC2050497

Coating

Galvanized, ASTM A-153

Material

Steel

Size

0.250 in x 0.297 in

Type

Lockwasher

UPC

096359630685

Dimensions

Bolt Size

1 in

Dimension - Hole Size inch

1-1/16 in

Distance From Pole

N/A

Weight

0.01 lb

Logistics

Carton Quantity

500

Resources and downloads