HUBBELL POWER SYSTEMS
HPS_PPHID_250831_96.jpg
* Representative image
HPS_PPHID_250831_96.jpg

WASHER, ROUND, 15/16in HOLE, 2-1/4in DIA.

Brand:

Chance

Catalog ID:

PS6807

Round washers distribute the load and provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Round washer, 2 1/4" diameter x 8 guage (0.1644") thick
  • 15/16" diameter hole for 7/8" diameter bolt
  • Manufactured in compliaince with ANSI B18.22.1
  • Galvanized per ASTM A-153 or ASTM B695

Product details

General

Catalog Number

PS6807

Coating

Galvanized, ASTM A-153

Material

Steel

Size

2-1/4 in Dia. X 8 Ga. (0.1644 in)

UPC

096359495970

Dimensions

Bolt Size

7/8 in

Dimension - Hole Size inch

15/16 in

Dimensions

1.260 in x 1.260 in x 0.140 in

Distance From Pole

N/A

Height

0.14 in

Length

1.26 in

Weight

0.15 lb

Width

1.26 in

Logistics

Carton Quantity

250

Pallet Quantity

12000

Resources and downloads

Specifications

Sales Drawings