HUBBELL POWER SYSTEMS
HPS_ID_PG459_PRODIMAGE
* Representative image
HPS_ID_PG459_PRODIMAGE

CROSSARM GRID GAIN, 4-1/2 WIDE x 9in TALL

Brand:

Chance

Catalog ID:

PG459AB2

Crossarm grid gains eliminate the need of cutting a gain into the pole. Provides stability for crossarms.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Single sided spurs
  • For use with 7/8" maximum sized bolt
  • Fits pole diamters of 10" to 16"
  • Includes stainless steel bonding strap on two outer holes
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

PG459AB2

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Style

Flat, Smooth

Type

Gain

UPC

096359533764

Dimensions

Distance From Pole

N/A

Weight

2.09 lb

Logistics

Carton Quantity

20

Resources and downloads

Specifications

Sales Drawings