HUBBELL POWER SYSTEMS
Image of T2050429 COPPER GROUND WIRE CLIP
Image of T2050429 COPPER GROUND WIRE CLIP

COPPER GROUND WIRE CLIP

Brand:

Chance

Catalog ID:

T2050429

Ground wire clips offer a static-free method of securing ground wires to wood poles or crossarms.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Maximum wire size is #4 solid (.204")
  • 3/16" dia. nail hole
  • T2060428 nail is purchased seperately
  • Material: 1/2" hard ETP copper per ASTM B-152

Product details

General

Catalog Number

T2050429

EU RoHS Indicator

No

Material

Copper per ASTM B152

Type

Ground Clip

UPC

096359247104

Dimensions

Distance From Pole

N/A

Weight

0.02 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

50000

Resources and downloads

Specifications

Sales Drawings