HUBBELL POWER SYSTEMS
HPS_PPHID_250973_PRODIMAGE
HPS_PPHID_250973_PRODIMAGE

POLE TOP SHIELD WIRE SUPPORT BAYONET, 66" LENGTH

Brand:

Chance

Catalog ID:

5466

Support bracket for overhead static wire on wood or steel poles. The catalog number 5450 static wire attachment clamp is ordered seperately.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Secured to pole with two 5/8" dia. thru-bolts
  • Mounting holes are spaced 15" apart
  • Includes two 9/16" dia. holes for the number 5450 attachment clamp
  • Material: 1/4" x 2-1/2" structural grade angle steel
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

5466

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Ground Wire Bayonet

UPC

096359072614

Dimensions

Distance From Pole

N/A

Length

66 in

Weight

21.56 lb

Conductor Related

Conductor - AL Coated Steel Size

2 1/2 in X 2 1/2 in X 1/4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

90

Resources and downloads

Specifications

Sales Drawings