HUBBELL POWER SYSTEMS
Image of 402658926 NON-THREADED, GALVNIZED STEEL GROUND ROD, 1/2in x 5ft, TYPE-E
* Representative image
Image of 402658926 NON-THREADED, GALVNIZED STEEL GROUND ROD, 1/2in x 5ft, TYPE-E

NON-THREADED, GALVNIZED STEEL GROUND ROD, 1/2in x 5ft, TYPE-E

Brand:

Chance

Catalog ID:

402658926

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Diagonol slash point to facilitate installation
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

402658926

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359071853

Dimensions

Diameter

0.5 in

Distance From Pole

N/A

Length

60 in

Weight

2.94 lb

Certifications And Compliance

CAO Specification Number

8895

Logistics

Pallet Quantity

375

Resources and downloads