HUBBELL POWER SYSTEMS
HPS_ID_C635880_2_PRODIMAGE
HPS_ID_C635880_2_PRODIMAGE

10mil COPPER-BONDED GROUND ROD, 1/2in x 10ft, THREADED ENDS

Brand:

Chance

Catalog ID:

C631300

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

Meets requirements of NEMA GR-1 specification

Product details

General

Coating

10 mil Copperbonded

EU RoHS Indicator

No

Material

Steel

Tensile Strength

80000 lb.

UPC

096359368397

Dimensions

Diameter

0.5 in

Distance From Pole

N/A

Length

120 in

Weight

6.37 lb

Certifications And Compliance

Industry Standard(s)

NEMA GR-1

Logistics

Pallet Quantity

100

Resources and downloads