HUBBELL POWER SYSTEMS
HUS_ID_C615880_PRODIMAGE
HUS_ID_C615880_PRODIMAGE

5mil COPPER-BONDED GROUND ROD, 1/2in x 5ft, UNTHREADED ENDS

Brand:

Chance

Catalog ID:

C611355

Ground rods connect the grounding system to earth ground in an electrical grid. Referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

Meets requirements of NEMA GR-1 specification

Product details

General

Catalog Number

C611355

Coating

5 mil Copperbonded

Material

Steel

Dimensions

Diameter

0.5 in

Distance From Pole

N/A

Length

60 in

Resources and downloads

Specifications