HUBBELL POWER SYSTEMS
Image of GH6 GUY-HOOK ATTACHMENT, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with 9/16in LOWER HOLE
Image of GH6 GUY-HOOK ATTACHMENT, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with 9/16in LOWER HOLE
HPS_ID_GH6_2_PRODIMAGE

GUY-HOOK ATTACHMENT, 18,350 lbs. STRENGTH, 3/4in BOLT SIZE with 9/16in LOWER HOLE

Brand:

Chance

Catalog ID:

GH6

Cast ductile iron guy-hook attachment for deadending guy or messenger wire.Industry slang is Ram's Head.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Maximum strand size is 1/2"
  • Backside surface cleats increase stability in wood pole installations
  • 2-1/2" base width x 4-3/4" length
  • Ductile Iron per ASTM A-536
  • Galvanized per ASTM A-153
  • Manufactured to specificaiton IEEE C135.90

Product details

General

Catalog Number

GH6

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Tensile Strength

18350 lb.

UPC

096359036746

Dimensions

Dimensions

5.000 in x 3.600 in x 1.750 in

Distance From Pole

N/A

Height

1.75 in

Length

5 in

Weight

1.25 lb

Width

3.6 in

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings