HUBBELL POWER SYSTEMS
HPS_ID_GEP12_PRODIMAGE
HPS_ID_GEP12_PRODIMAGE

POLE EYE PLATE GUY ATTACHMENT, 13/16in CLEVIS PIN HOLE, MOUNTS with ONE 7/8in BOLT and INCLUDES TWO INTEGRAL LAG SPURS

Brand:

Chance

Catalog ID:

GEP12

Pole eye plate has 13/16" dia. pin hole for clevis attachment. Has one 15/16" dia. upper mounting hole and two integral lag spurs.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Cast ductile iron per ASTM A-536
  • galvanized per ASTM A-153

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

UPC

096359036494

Dimensions

Dimensions

6.438 in x 3.600 in x 3.048 in

Distance From Pole

N/A

Height

3.048 in

Length

6.438 in

Weight

2.65 lb

Width

3.6 in

Logistics

Pallet Quantity

800

Resources and downloads