HPS_ID_GEP7A_PRODIMAGE
HPS_ID_GEP7A_PRODIMAGE

POLE EYE PLATE GUY ATTACHMENT, 42,000lbs RATED STRENGTH, 15/16in CLEVIS PIN HOLE, MOUNTS with 7/8in BOLTS

Brand:

Chance

Catalog ID:

GEP7A

Pole eye plate has 15/16" dia. pin hole for clevis attachment. Rated for 42,000 lbs. tensile strength at 45 or 90 degrees. Has 15/16" x 2" upper mounting slot and 15/16" x 1-1/4" lower slot for mounting bolts. Common industry slang is Monkey Face.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Wide base for stabilization
  • Spurs on back side resist down-slotting
  • Cast ductile iron per ASTM A-536
  • galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
Material
Ductile Iron, ASTM A-536
UPC
096359036623

Dimensions

Dimensions
8.750 in x 4.250 in x 4.500 in
Distance From Pole
N/A
Height
4.5 in
Length
8.75 in
Weight
5.4 lb
Width
4.25 in

Logistics

Pallet Quantity
192

Resources and downloads