HUBBELL POWER SYSTEMS
Image of 572AWA0 ADJUST-A-GRIP GUY DEADEND, 0.572in DIA. STRAND, 34,290lbs STRENGTH
Image of 572AWA0 ADJUST-A-GRIP GUY DEADEND, 0.572in DIA. STRAND, 34,290lbs STRENGTH
play

ADJUST-A-GRIP GUY DEADEND, 0.572in DIA. STRAND, 34,290lbs STRENGTH

Brand:

Chance

Catalog ID:

572AWA0

The Adjust-a-Grip is a deadend for 0.572" dia. 19, #9 aluminum coated guy strand per ASTM A474 or B416. Strength exceeds the rated breaking strength of the strand.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product details

General

EU RoHS Indicator

No

Tensile Strength

34290 lb.

UPC

096359072829

Dimensions

Distance From Pole

N/A

Weight

7.84 lb

Resources and downloads

Specifications

Videos

play
CHANCE Adjust a Grip