HUBBELL POWER SYSTEMS
Image of 642AWA0 ADJUST-A-GRIP GUY DEADEND, 0.642in DIA. STRAND, 43,240lbs STRENGTH
Image of 642AWA0 ADJUST-A-GRIP GUY DEADEND, 0.642in DIA. STRAND, 43,240lbs STRENGTH
play

ADJUST-A-GRIP GUY DEADEND, 0.642in DIA. STRAND, 43,240lbs STRENGTH

Brand:

Chance

Catalog ID:

642AWA0

The Adjust-a-Grip is a deadend for 0.642" dia. 19, #8 aluminum coated guy strand per ASTM A474 or B416. Strength exceeds the rated breaking strength of the strand.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product details

General

EU RoHS Indicator

No

Tensile Strength

.

UPC

096359073147

Dimensions

Distance From Pole

N/A

Weight

10.78 lb

Logistics

Pallet Quantity

64

Resources and downloads