HUBBELL POWER SYSTEMS
Image of 78GA0 ADJUST-A-GRIP GUY DEADEND, 7/8in DIA. STRAND, 79,700 STRENGTH
Image of 78GA0 ADJUST-A-GRIP GUY DEADEND, 7/8in DIA. STRAND, 79,700 STRENGTH
play

ADJUST-A-GRIP GUY DEADEND, 7/8in DIA. STRAND, 79,700 STRENGTH

Brand:

Chance

Catalog ID:

78GA0

The Adjust-a-Grip is a deadend for 7/8" dia. 19 wire galvanized steel guy strand per ASTM A475. Strength exceeds the rated breaking strength of the strand.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product details

General

EU RoHS Indicator

No

Tensile Strength

79700 lb.

UPC

096359074038

Dimensions

Distance From Pole

N/A

Weight

19.6 lb

Logistics

Carton Quantity

2

Resources and downloads