HUBBELL POWER SYSTEMS
Image of 805AWA18 ADJUST-A-GRIP GUY DEADEND, 0.801in/0.810in DIA. STRAND, 66,770lbs/61,700lbs STRENGTH
Image of 805AWA18 ADJUST-A-GRIP GUY DEADEND, 0.801in/0.810in DIA. STRAND, 66,770lbs/61,700lbs STRENGTH
play

ADJUST-A-GRIP GUY DEADEND, 0.801in/0.810in DIA. STRAND, 66,770lbs/61,700lbs STRENGTH

Brand:

Chance

Catalog ID:

805AWA18

The Adjust-a-Grip is a deadend for 0.801" dia. 37, #9 or 0.810" dia. 19, #6 aluminum coated guy strand per ASTM A474 or B416. Strength exceeds the rated breaking strength of the strand. The U-bolt provides 18" of tension adjustability.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product details

General

EU RoHS Indicator

No

Tensile Strength

66770 lb.

UPC

096359074762

Dimensions

Dimensions

39.000 in x 7.250 in x 5.500 in

Distance From Pole

N/A

Height

5.5 in

Length

39 in

Weight

28 lb

Width

7.25 in

Logistics

Pallet Quantity

48

Resources and downloads