HUBBELL POWER SYSTEMS
Image of 1010AWA0 ADJUST-A-GRIP GUY DEADEND, 1.010in DIA. STRAND, 100,700lbs STRENGTH
Image of 1010AWA0 ADJUST-A-GRIP GUY DEADEND, 1.010in DIA. STRAND, 100,700lbs STRENGTH
play

ADJUST-A-GRIP GUY DEADEND, 1.010in DIA. STRAND, 100,700lbs STRENGTH

Brand:

Chance

Catalog ID:

1010AWA0

The Adjust-a-Grip is a deadend for 1.010" dia. 37, #7 aluminum coated guy strand per ASTM A474 or B416. Strength exceeds the rated breaking strength of the strand.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product details

General

EU RoHS Indicator

No

Tensile Strength

100700 lb.

UPC

096359068037

Dimensions

Distance From Pole

N/A

Weight

31.25 lb

Resources and downloads