HUBBELL POWER SYSTEMS
HPS_ID_DF19M29_PRODIMAGE
HPS_ID_DF19M29_PRODIMAGE

LONG SHANK LINE POST STUD, 3/4in x 14in

Brand:

Chance

Catalog ID:

DF19M29

Line post stud screws into metal base of post insulators for pole installations.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 3/4"-10UNC insulator thread x 15/16" long
  • Serrated flange
  • Hex collar
  • 14" long shank has 4" thread length
  • Includes one single-coil lock washer, one double coil lock washer, one 2-1/4" square washer, square nut and MF lock nut
  • Gavanized steel per ASTM A-153

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Line Post Stud

UPC

096359369561

Dimensions

Dimensions

15.250 in x 2.250 in x 2.250 in

Distance From Pole

N/A

Height

2.25 in

Length

15.25 in

Length - Threaded Area

4

Weight

2.29 lb

Width

2.25 in

Logistics

Pallet Quantity

640

Resources and downloads