HUBBELL POWER SYSTEMS
HPS_PPHID_1646060_PRODIMAGE
HPS_PPHID_1646060_PRODIMAGE
HPS_PPHID_1646060_Second

BURIED CABLE ROUTE MARKER, with ELECTRIC CO DESIGNATION

Brand:

Chance

Catalog ID:

C5540001

Surface mounted marker has a 6" diameter identification plate that can be used to mark locations of buried power cables.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Top plate is made of corrosion resistant copper alloy
  • 3" dia. helix and 7/16" dia. shaft are galvanized per ASTM A-153

Product details

General

Catalog Number

C5540001

Coating

Galvanized Rod, Copper Plate

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Style

Electric Company

Type

Cable Route Marker

UPC

096359023029

Dimensions

Distance From Pole

N/A

Length

17 in

Weight

3.04 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

RUS Listed Reference

hx - Cable route marker

Logistics

Pallet Quantity

160

Resources and downloads