Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 5in SHAFT LENGTH and 5/8in x 7-1/2in SHANK

Brand:

Chance

Catalog ID:

DP2S9

DISCONTINUED - Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - SUGGESTED ALTERNATES ARE DP4S3P, DP2S52, OR T2060610P
  • Minimum thread length of shank is 3-1/2"
  • Galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Type
Pins
UPC
096359370406

Dimensions

Distance From Pole
N/A
Length - Threaded Area
3.5
Weight
1.8 lb

Certifications And Compliance

Industry Standard(s)
ANSI C135.17

Logistics

Pallet Quantity
750