HUBBELL POWER SYSTEMS
HPS_ID_881A_PRODIMAGE
* Representative image
HPS_ID_881A_PRODIMAGE

CROSSARM INSULATOR PIN with 1in LEAD THREAD, 6in SHAFT LENGTH and 5/8in x 5-3/4in SHANK

Brand:

Chance

Catalog ID:

884

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing for included hardware for securing to crossarm. Galvanized steel per ASTM A-153

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

ANSI Standard, C135.17

Product details

General

Catalog Number

884

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359075639

Dimensions

Dimensions

12.000 in x 2.106 in x 2.106 in

Distance From Pole

N/A

Height

2.106 in

Length

12 in

Length - Threaded Area

3

Weight

1.8 lb

Width

2.106 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.17

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications