HPS_ID_T2060409_PRODIMAGE
HPS_ID_T2060409_PRODIMAGE

CROSSARM INSULATOR PIN with 1in LEAD THREAD, 7in SHAFT LENGTH and 3/4in x 1-3/4in SHANK

Brand:

Chance

Catalog ID:

T2060410

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 1-1/2"
  • Galvanized steel per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Pins
UPC
096359406884

Dimensions

Distance From Pole
N/A
Length - Threaded Area
1.5
Weight
1.94 lb

Logistics

Carton Quantity
20
Pallet Quantity
500

Resources and downloads