HUBBELL POWER SYSTEMS
HPS_ID_881P_PRODIMAGE
* Representative image
HPS_ID_881P_PRODIMAGE

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 5in SHAFT LENGTH and 5/8in x 6-1/2in SHANK

Brand:

Chance

Catalog ID:

PSC2061017P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 3"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

PSC2061017P

Type

Pins

UPC

096359596806

Dimensions

Distance From Pole

N/A

Logistics

Carton Quantity

25

Pallet Quantity

1200

Resources and downloads