HUBBELL POWER SYSTEMS
HPS_ID_883P_PRODIMAGE
HPS_ID_883P_PRODIMAGE

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 5/8in x 6-1/2in SHANK

Brand:

Chance

Catalog ID:

883P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Cantilever load rating is 800 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Minimum thread length of shank is 3"
  • Galvanized steel per ASTM A-153
  • ANSI Standard C135.17

Product details

General

Catalog Number

883P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359240440

Dimensions

Dimensions

12.625 in x 2.050 in x 2.050 in

Distance From Pole

N/A

Height

2.05 in

Length

12.625 in

Length - Threaded Area

3

Weight

1.57 lb

Width

2.05 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.17

Logistics

Pallet Quantity

1200

Resources and downloads