HUBBELL POWER SYSTEMS
Cross Arm Pin, 13"
Cross Arm Pin, 13"

Cross Arm Pin, 13"

Brand:

Chance

Catalog ID:

1XPM132

13" Medium Duty Fiberglass Cross Arm Pin with Nylon Threads

  • Crossarm pin conductor support
  • 1.5" (medium duty) fiberglass rod
  • Base is Aluminum Alloy and End Fitting is hot-dip-galvanized ductile iron

Product details

General

Catalog Number

1XPM132

Description - End Fitting

Vertical Pin

Material - Threads

1" Nylon Threads

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,200 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,200 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359565581

Dimensions

Diameter - Rod / Tube

1.5 in

Length

13 in

Mounting Bolt Spacing

3.1875 in

Weight

2.4 lb

Logistics

Carton Quantity

10

Pallet Quantity

240

Standard Package

1

Resources and downloads