HUBBELL POWER SYSTEMS
HPS_ID_PBA841P_PRODIMAGE
* Representative image
HPS_ID_PBA841P_PRODIMAGE
HPS_ID_PBA841P_2_PRODIMAGE

INSULATOR PIN, CROSSARM ANGLE, 1in NYLON THREAD, 8in HEIGHT

Brand:

Chance

Catalog ID:

PSC2061101P

Angle crossarm insulator pin is aligned at 60 degrees for supporting pin insulators with 1in dia. threads on angled lines.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Cast 1in lead insulator thread
  • 8in pin height
  • Flat style base is 4in wide x 4-1/2in long
  • Mounting hole design captures bolt head to prevent turning during installation
  • Tabs on casting base to resist bracket rotation
  • Included mounting hardware consisting of 5/8in x 7in mounting bolt with 2in sq. washer, sq, nut and MF lock nut
  • Pin body is cast ductile iron per ASTM A-536 and galvanized per ASTM A-153

Product details

General

Catalog Number

PSC2061101P

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Pins

UPC

096359658399

Dimensions

Dimensions

16.000 in x 8.000 in x 4.500 in

Height

4.5 in

Length

16 in

Weight

6.46 lb

Width

8 in

Logistics

Carton Quantity

6

Pallet Quantity

360