HPS_ID_4332P_PRODIMAGE
HPS_ID_4332P_PRODIMAGE

CROSSARM INSULATOR PIN with 1-3/8in NYLON LEAD THREAD, 10in SHAFT LENGTH and 3/4in x 7in SHANK

Brand:

Chance

Catalog ID:

4332P

Insulator pin used to support pin type insulator with 1-3/8" NEMA internal thread on crossarm. Refer to sales drawing for included hardware for securing to crossarm. Galvanized steel per ASTM A-153

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

ANSI Standard, C135.17

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Pins
UPC
096359406907

Dimensions

Distance From Pole
N/A
Length - Threaded Area
3
Weight
5.48 lb

Logistics

Carton Quantity
10
Pallet Quantity
240