HUBBELL POWER SYSTEMS
1
* Representative image
1
play
3D View
play
360 View

CROSSARM INSULATOR PIN with 1-3/8in NYLON THREAD, 7in SHAFT LENGTH and 5/8in x 7-1/2in SHANK

Brand:

Chance

Catalog ID:

DP10T1P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Cantilever load rating is 2,200 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Minimum thread length of shank is 4"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

DP10T1P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359406877

Dimensions

Dimensions

14.563 in x 2.951 in x 2.951 in

Distance From Pole

N/A

Height

2.951 in

Length

14.563 in

Length - Threaded Area

4

Weight

3.627 lb

Width

2.951 in

Logistics

Pallet Quantity

480

Resources and downloads