HUBBELL POWER SYSTEMS
DISCONTINUED - BENT SHANK INSULATOR PIN, 13in LENGTH with 1in LEAD INSULATOR THREAD
DISCONTINUED - BENT SHANK INSULATOR PIN, 13in LENGTH with 1in LEAD INSULATOR THREAD
Discontinued

DISCONTINUED - BENT SHANK INSULATOR PIN, 13in LENGTH with 1in LEAD INSULATOR THREAD

Brand:

Chance

Catalog ID:

C2060228

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Pin for side pole top mounting of insulators with 1" thread is 13" in length. The construction is 1-1/2" x 9/16" x 3/16" channel steel and insulator thread is cast lead.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • 1" lead thread
  • Two 11/16" mounting holes are spaced at 3"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

C2060228

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Bent Shank

UPC

096359014133

Dimensions

Distance From Pole

N/A

Weight

2.65 lb

Logistics

Pallet Quantity

640

Resources and downloads

Sales Drawings