HUBBELL POWER SYSTEMS
HPS_ID_DP24P5_PRODIMAGE
* Representative image
HPS_ID_DP24P5_PRODIMAGE

INSULATOR POLE TOP PIN, 18In LENGTH, FLARED BASE DESIGN with 1in LEAD THREAD

Brand:

Chance

Catalog ID:

DP24P2

Pin for pole top mounting of insulators with 1" thread is 18" in length. The flared base construction is pressed steel and insulator thread is cast lead.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" lead thread
  • Three 11/16" mounting holes are spaced at 5" and 8"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

DP24P2

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Flared Base

UPC

096359370352

Dimensions

Dimensions

18.000 in x 4.250 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

18 in

Weight

3.39 lb

Width

4.25 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.22

Logistics

Pallet Quantity

360

Resources and downloads