HUBBELL POWER SYSTEMS
INSULATOR POLE TOP PIN, 21in LENGTH with 1in NYLON THREAD
INSULATOR POLE TOP PIN, 21in LENGTH with 1in NYLON THREAD

INSULATOR POLE TOP PIN, 21in LENGTH with 1in NYLON THREAD

Brand:

Chance

Catalog ID:

C2060227P

Pin for pole top mounting of insulators with 1" thread is 21" in length. The construction is pressed steel and insulator thread is injection molded semi-conductive nylon.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" semi-conductive nylon thread
  • Two 11/16" mounting holes are spaced at 5"
  • 1,200lbs longitudinal load rating
  • 1,500lbs transverse load rating
  • Manufactured per ANSI C135.22
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

C2060227P

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Straight Base

UPC

096359404835

Dimensions

Distance From Pole

N/A

Length

21 in

Weight

3.38 lb

Logistics

Pallet Quantity

480

Resources and downloads

Specifications