HUBBELL POWER SYSTEMS
HPS_ID_2174_PRODIAMGE
* Representative image
HPS_ID_2174_PRODIAMGE
HPS_ID_2174_alt_PRODIMAGE

INSULATOR POLE TOP PIN, 24in LENGTH with 1-3/8in LEAD THREAD

Brand:

Chance

Catalog ID:

2196

Pin for pole top mounting of insulators with 1-3/8" thread is 24" in length. The construction is pressed steel and insulator thread is cast lead.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1-3/8" lead thread
  • Two 11/16" mounting holes are spaced at 8"
  • 1,200lbs longitudinal load rating
  • 1,500lbs transverse load rating
  • Manufactured per ANSI C135.22
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

2196

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Straight Base

UPC

096359069744

Dimensions

Distance From Pole

N/A

Length

24 in

Weight

5.78 lb

Certifications And Compliance

RUS Listed Reference

b - Pin, pole top, steel

Logistics

Pallet Quantity

280

Resources and downloads

Specifications

Sales Drawings