HUBBELL POWER SYSTEMS
INSULATOR POLE TOP PIN, 24in LENGTH with 1in LEAD THREAD
INSULATOR POLE TOP PIN, 24in LENGTH with 1in LEAD THREAD

INSULATOR POLE TOP PIN, 24in LENGTH with 1in LEAD THREAD

Brand:

Chance

Catalog ID:

2171

Pin for pole top mounting of insulators with 1" thread is 24" in length. The construction is pressed steel and insulator thread is cast lead.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" lead thread
  • Three 11/16" mounting holes are spaced at 6" and 8"
  • 1,200lbs longitudinal load rating
  • 1,500lbs transverse load rating
  • Manufactured per ANSI C135.22
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

2171

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Straight Base

UPC

096359069706

Dimensions

Dimensions

24.000 in x 3.250 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

24 in

Weight

4.7 lb

Width

3.25 in

Logistics

Pallet Quantity

400

Resources and downloads

Specifications