HUBBELL POWER SYSTEMS
Ridge Pin, 12" w/ 1.375" Lead
Ridge Pin, 12" w/ 1.375" Lead

Ridge Pin, 12" w/ 1.375" Lead

Brand:

Chance

Catalog ID:

RPM124

12" Medium Duty Fiberglass Ridge Pin w/ 1.375" Lead Threads

  • Conductor support ridge pin
  • 1.5" (medium duty) fiberglass rod
  • Base and end fitting are hot dip galvanized ductile iron

Product details

General

Catalog Number

RPM124

Description - End Fitting

Vertical Pin

EU RoHS Indicator

No

Material - Threads

1.375" Lead Threads

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,700 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359050834

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

12 in x 2.38 in x 1.13 in

Height

1.13 in

Length

12 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

6.6 lb

Width

2.38 in

Logistics

Pallet Quantity

160

Standard Package

10