HUBBELL POWER SYSTEMS
HPS_PPHID_251167_96.jpg
* Representative image
HPS_PPHID_251167_96.jpg

SUPER EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 17ft MOUNTING SPACE BETWEEN POLES, UNASSEMBLED

Brand:

Chance

Catalog ID:

CPSEHD182UA

Aluminum Super Extra Heavy duty equipment platform with 15' inside pole face to face spacing. The platform width is 48" and attaches to poles with (14) 3/4" machine bolts (seven per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Light-weight 6061-T6 aluminum for supporting heavy equipment such as transformers and regulators
  • Rated for three vertical loads of 7,266 lbs. or one center load of 17,266 lbs.
  • This platform is shipped unassembled

Product details

General

Catalog Number

CPSEHD182UA

Dimensions

Distance From Pole

N/A

Resources and downloads

Specifications