HUBBELL POWER SYSTEMS
Image of C2030183 CONNECTING LINK for 4-WAY ADJUSTABLE POLE BANDS, 1/4in X 3in STEEL SIZE
Image of C2030183 CONNECTING LINK for 4-WAY ADJUSTABLE POLE BANDS, 1/4in X 3in STEEL SIZE

CONNECTING LINK for 4-WAY ADJUSTABLE POLE BANDS, 1/4in X 3in STEEL SIZE

Brand:

Chance

Catalog ID:

C2030183

For insulator or guy attachment to 4-way adjustable pole bands catalog numbers C2030194, C2030197, and C2030200.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Has 1-1 /4"and 15 /16" diameter holes
  • Hole to hole length is 7-1/2"
  • Clevis opening is 2"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

C2030183

Coating

Galvanized, ASTM A-153

Material

Steel

Size

0.25 in X 3.00 in

UPC

096359012917

Dimensions

Clevis Opening

2 in

Distance From Pole

N/A

Length

9.81 in

Weight

3.72 lb

Logistics

Pallet Quantity

500

Resources and downloads

Specifications

Sales Drawings