HUBBELL POWER SYSTEMS
HPS_ID_PS6376_ALT1_PRODIMAGE
HPS_ID_PS6376_ALT1_PRODIMAGE

POLE BAND for ATTACHING SECONDARY RACKS, DOUBLE MOUNTING, 6in - 6-5/8in POLE DIA.

Brand:

Chance

Catalog ID:

PS6376

Band used for secondary racks to tubular metal poles.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Two 1/4" x 1-1/2" steel band halves
  • Includes two 1/2" x 1-5/8 oval shoulder bolts for clamping band halves
  • Two 5/8" x 2" carriage bolt for attachment
  • Galvanized steel per ASTM A-153

Product details

General

Coating

Galvanized, ASTM A-153

Diameter - Pole

6.00 in - 6.62 in

EU RoHS Indicator

No

Material

Steel

Style

Double

UPC

096359073062

Dimensions

Distance From Pole

N/A

Weight

3.72 lb

Logistics

Pallet Quantity

320

Resources and downloads