HPS_ID_C2070049_PRODIMAGE
HPS_ID_C2070049_PRODIMAGE

2-WIRE SECONDARY RACK, MEDIUM-DUTY, EXTENDED BACK

Brand:

Chance

Catalog ID:

C2070049

Secondary racks offer a means for securing multiple secondary wires to utility pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Stock material is .120"
  • Overall length of back is 18"
  • Mounting hole spacing is 16"
  • Wire offset from face of pole is 4"
  • Insulators ordered seperately
  • Galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Style
2 Wire
UPC
096359014317

Dimensions

Distance From Pole
N/A
Length
18 in
Weight
4.51 lb
Width
2.88 in

Logistics

Pallet Quantity
250

Resources and downloads