HPS_WCID_561542_PRODIMAGE
* Representative image
HPS_WCID_561542_PRODIMAGE

3-WIRE SECONDARY RACK, MEDIUM-DUTY, EXTENDED BACK with 3 ANSI 53-2 GRAY SPOOL INSULATORS

Brand:

Chance

Catalog ID:

PSC2070175

Secondary racks offer a means for securing multiple secondary wires to utility pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Stock material is .120"
  • Overall length of back is 26"
  • Mounting hole spacing is 16"
  • Wire offset from face of pole is 4"
  • Includes 3 assembled spool insulators
  • Galvanized per ASTM A-153
  • NEMA Standard, C135.7

Product details

General

UPC
096359598565

Dimensions

Distance From Pole
N/A

Logistics

Carton Quantity
4 EA
Pallet Quantity
64 EA

Resources and downloads