HUBBELL POWER SYSTEMS
HPS_ID_C2070144_2_PRODIMAGE
* Representative image
HPS_ID_C2070144_2_PRODIMAGE
HPS_ID_C2070144_PRODIMAGE

SERVICE WIREHOLDER, MAST-TYPE fits 1-1/4in to 2-1/2in PIPE DIAMETER, GRAY NYLON MATERIAL

Brand:

Chance

Catalog ID:

C2070144G

Wireholders support service installations for connections to pipe mast.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Internal opening is 7/8" wide x 13/16" high
  • Body material: High density nylon, bracket and bolts, hot dipped galvanized steel
  • RUS Listed, ds - Wireholder, conduit

Product details

General

Catalog Number

C2070144G

Material

Nylon/Steel

Type

Service Wireholder

UPC

096359367994

Dimensions

Distance From Pole

N/A

Weight

0.94 lb

Resources and downloads

Specifications