HUBBELL POWER SYSTEMS
HPS_ID_561548_PRODIMAGE
HPS_ID_561548_PRODIMAGE

CUT POINT POINT STAPLE, 1-1/2in LENGTH x 1/4in ID X .148in WIRE DIA. w/ELECTRO ZINC FINISH

Brand:

Chance

Catalog ID:

751134SP

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Cut point ends to increase pullout strength
  • Sold by the pound in 10lbs master cartons with 10 inner cartons
  • One pound is 72 staples

Product details

General

Catalog Number

751134SP

EU RoHS Indicator

No

Type

Staples

UPC

096359473640

Dimensions

Dimensions

3.000 in x 2.500 in x 1.750 in

Distance From Pole

N/A

Height

1.75 in

Length

3 in

Weight

1 lb

Width

2.5 in

Resources and downloads