HUBBELL POWER SYSTEMS
Image of PSC2050505 ROLLED DIAMOND POINT STAPLE, 1-1/2 in LENGTH x 1-1/2 in ID x .148 in WIRE DIA. w/GALVANIZED FINISH
Image of PSC2050505 ROLLED DIAMOND POINT STAPLE, 1-1/2 in LENGTH x 1-1/2 in ID x .148 in WIRE DIA. w/GALVANIZED FINISH

ROLLED DIAMOND POINT STAPLE, 1-1/2 in LENGTH x 1-1/2 in ID x .148 in WIRE DIA. w/GALVANIZED FINISH

Brand:

Chance

Catalog ID:

PSC2050505

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Sold by the pound in 50 lb. cartons of 3,850 staples
  • One pound is 77 staples

Product details

General

Catalog Number

PSC2050505

Coating

Galvanized, ASTM A-153

Material

Steel Wire

Type

Staples

UPC

096359489443

Dimensions

Dimensions

1.500 in x 1.796 in x 0.148 in

Distance From Pole

N/A

Height

0.148 in

Length

1.5 in

Weight

0.98 lb

Width

1.796 in

Logistics

Carton Quantity

50 lb.

Resources and downloads

Specifications

Sales Drawings