HUBBELL POWER SYSTEMS
Image of C2050224 ROLLED DIAMOND POINT STAPLE, 1-1/4in LENGTH x 1/4in ID x .114in WIRE DIA. w/COPPER COATED FINISH
Image of C2050224 ROLLED DIAMOND POINT STAPLE, 1-1/4in LENGTH x 1/4in ID x .114in WIRE DIA. w/COPPER COATED FINISH

ROLLED DIAMOND POINT STAPLE, 1-1/4in LENGTH x 1/4in ID x .114in WIRE DIA. w/COPPER COATED FINISH

Brand:

Chance

Catalog ID:

C2050224

Diamond Point Staple, copper coated, 1-1/4" long x 1/4" inside width x .114" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

ANSI Standard, C135.14

Product details

General

Catalog Number

C2050224

Coating

Copper Coated

Material

Steel Wire

Type

Staples

UPC

096359013709

Dimensions

Distance From Pole

N/A

Weight

0.01 lb

Logistics

Carton Quantity

500

Resources and downloads

Specifications

Sales Drawings